USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

Gutor PXP

Double-conversion UPS systems with PFC Rectifier

Market’s first true industrial AC UPS with PFC rectifier

Gutor PXP
      • 0 products available

         
         
         

        Technical information

         

         
         
        Type Gutor PXP 1000 (single phase) Gutor PXP 3000 (three phase)
        Ratings 5,10, 15, 20, 30, 40, 50, 60, 80, 100, 120, 140, 160 kVA(Higher ratings upon request)
        Operating temperature - 10 to +40 °C (max. 55 °C on request)
        Allowable air humidity < 95 % (non condensing)
        Noise level 55 – 65 dBA (depending on rating)
        Communication protocols Modbus RTU (4-Wire), Modbus TCP, Webpage (HTTP), SNMP, IEC 61850
        Altitude above sea level < 1000 m without load de-rating
        Input
        Rectifier PFC technology (less than 5 % distortion back to line power)
        Voltage 3 x 380 / 400 / 415V (other voltages on request)
        Voltage tolerance ''+/- 10% for DC in tolerance
        -15/+10% for function
        Battery circuit
        Nominal voltage 400VDC
        Applicable batteries Lead Acid, Nickel Cadmium
        Output
        Voltage 220 / 230 / 240V (others on request) 380 / 400 / 415V (others on request)
        Tolerance (static) +/- 1 %
        Frequency stability
        (free running)
        < 0.01 %
        Efficiency up to 91% depending on type
        Distortion linear load: ≤ 3 % / non-linear load: ≤ 5 %
        Overload inverter 200% / 50-100 ms, 150% / 1 min, 125% /10 min
        Overload bypass 1000 % / 100 ms, 150 % / 1 min, 125 % / 10 min

        > Contact Partners
        > Contact Sales