USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

 

PowerLogic ION8650 series

Revenue and power quality meters for utility network monitoring

Part of PowerLogic

Leading the way in smart grid utility metering, the high-accuracy PowerLogic ION8650 meter is the premium socket / switchboard meter for grid revenue, power quality, and substation automation applications.

PowerLogic ION8650 series
  Back   Advanced Power Quality Meters

PowerLogic ION8650 series

      • 48 products available

        • Best price
          Schneider Eletric M8650A0C0H5E1B0A Picture

          M8650A0C0H5E1B0A

          ION8650 meter 128MB, 9S/29S/36S, 120VAC/160VDC 50Hz, Ethernet 3I+4O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650A0C0E5E1B1A Picture

          M8650A0C0E5E1B1A

          ION8650 meter 128MB, 9S/29S/36S, 277VAC 50Hz, Ethernet 3I+4O, password
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650A0C0H6C7B1A Picture

          M8650A0C0H6C7B1A

          ION8650 meter 128MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm 3I+4O, password
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650A0C0H6E1B0A Picture

          M8650A0C0H6E1B0A

          ION8650 meter 128MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Ethernet 3I+4O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650A4C0H5E1A1A Picture

          M8650A4C0H5E1A1A

          ION8650 meter 128MB, FT21 panel, 120VAC/160VDC 50Hz, Ethernet No I/O, password
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650A4C0H5E1B0A Picture

          M8650A4C0H5E1B0A

          ION8650 meter 128MB, FT21 panel, 120VAC/160VDC 50Hz, Ethernet 3I+4O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650A4C0H6E1B0A Picture

          M8650A4C0H6E1B0A

          ION8650 meter 128MB, FT21 panel, 120VAC/160VDC 60Hz, Ethernet 3I+4O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650A7C0H6E1A0A Picture

          M8650A7C0H6E1A0A

          ION8650 meter 128MB, FT21 cable, 120VAC/160VDC 60Hz, Ethernet No I/O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650C0C0H6C7A0A Picture

          M8650C0C0H6C7A0A

          ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric M8650C0C0H6E1B0A Picture

          M8650C0C0H6E1B0A

          ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Ethernet 3I+4O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /