USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

 

Meter Mains

Square D™ meter mains available in ring or ringless styles

Used in residential applications where local codes require service disconnects to be located outside the dwelling.

Schneider Eletric Square D Picture
Meter Mains
      • 91 products available

        • Best price
          Schneider Eletric C125RB Picture

          C125RB

          METER MAIN RING TYPE SURFACE 125A

          368.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric C2M200S Picture

          C2M200S

          MTR MAIN RING T-SURFACE 200A 2 SPACE QO

          1,083.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric C4L200S Picture

          C4L200S

          METER MAIN RING T-200A 4 SPACE QO INT

          1,143.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CM200S Picture

          CM200S

          METER MAIN RING TYPE SURFACE 200A QOM2

          1,022.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CU12L400CB Picture

          CU12L400CB

          MTR MAIN RING T-MANUAL TEST BYPASS 400A

          3,986.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CU12L400CN Picture

          CU12L400CN

          METER MAIN 400A RING TYPE

          3,810.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CU12L400FB Picture

          CU12L400FB

          METER MAIN RING TYPE UG 400A SEMI-FLUSH

          4,182.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CU816D400CB Picture

          CU816D400CB

          MTR MAIN RING T-MANUAL TEST BYPASS 400A

          4,151.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CU816D400CN Picture

          CU816D400CN

          METER MAIN 400A RING TYPE

          3,975.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric CUM400CB Picture

          CUM400CB

          MTR MAIN UG 400A CLS 320 MANUAL BYPA

          8,958.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /