USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

PowerLogic ION7550/ION7650 series

High performance meters for utility networks, mains or critical loads on HV/LV networks

Energy and power quality meter for utility network, mains or critical loads

PowerLogic ION7550/ION7650 series
  Back   Advanced Power Quality Meters

PowerLogic ION7550/ION7650 series

      • 74 products available

        • Best price
          Schneider Eletric M7550A0C0B6E0A0A Picture

          M7550A0C0B6E0A0A

          ION7550, wDispl, 5MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
        • Best price
          Schneider Eletric M7550B0C0B6E0A0A Picture

          M7550B0C0B6E0A0A

          ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
        • Best price
          Schneider Eletric M7550A0C0B5E0A0A Picture

          M7550A0C0B5E0A0A

          ION7550, wDispl, 5MB 256s, 5A 240VAC/300VDC 50Hz - RS+T2+E - 8I+3R+4O
        • Best price
          Schneider Eletric M7550B0C0B5E0A0A Picture

          M7550B0C0B5E0A0A

          ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 50Hz - RS+T2+E - 8I+3R+4O
        • Best price
          Schneider Eletric M7550A0C0B6A0A0A Picture

          M7550A0C0B6A0A0A

          ION7550, wDispl, 5MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2 - 8I+3R+4O
        • Best price
          Schneider Eletric M7550A0C0B5A0A0A Picture

          M7550A0C0B5A0A0A

          ION7550, wDispl, 5MB 256s, 5A 240VAC/300VDC 50Hz - RS+T2 - 8I+3R+4O
        • Best price
          Schneider Eletric M7550B0C0B5A0A0A Picture

          M7550B0C0B5A0A0A

          ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 50Hz - RS+T2 - 8I+3R+4O
        • Best price
          Schneider Eletric M7650A0C0B6E0A0A Picture

          M7650A0C0B6E0A0A

          ION7650, wDispl, 5MB 512s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
        • Best price
          Schneider Eletric M7650A1C0B6E0A0A Picture

          M7650A1C0B6E0A0A

          ION7650, wDispl, 5MB 1024s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
        • Best price
          Schneider Eletric M7650B0C0B6E0A0A Picture

          M7650B0C0B6E0A0A

          ION7650, wDispl, 10MB 512s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O