Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

     

    Controller – 3500 Level G4 Controller

    Web enabled control for managing and controlling lighting.

    Microprocessor based controller, remote access and control.

    Controller – 3500 Level G4 Controller
    • Features

      The 3500 level G4 controller includes an embedded web server for remote access without dedicated software and utilizes the connectivity of the Internet to achieve a fully web-enabled lighting control system. Automated alarms notify users via email when pre-defined events occur, such as tripped circuit breakers.





      3500 Level  G4 System Features:

        • Integral web server to provide ready access to panel status and configuration screens via any standard web browser
        •  E-mail alarm notification service for automatically notifying assigned users of an alarm condition through their computer e-mail program, pager, or cell phone.
        • Soft mapping for grouping branch circuits into zones that can be operated as a common group.  Up to 256 independent zones configurable for a single controller.
        • 16 hard-wired inputs available for connection to devices with physical dry-contacts (4 Analog Input terminals, each can be configured to 0-5v, 0-10v, or 4-20ma) 
        • 16 independent input timers to provide a timed override capability.
        • 128 remote sources for sharing input status, time schedules, or zone status between controllers
        •  64 independently configurable time schedules, each can be configured  into 100 distinct periods.
        • Seven-day repeating electronic clock with changeable automatic daylight savings time, temperature compensated to minimize clock drift. 
        • Automatic sunrise/sunset tracking with offsets
        • 96 special event periods with 14 pre-programmed holidays
        • 64 special holiday periods, and automatic computation of sunrise/sunset times.  
        • Blink notification to alert occupants of an impending ‘lights out’ command. 
        • On-board event log (viewable through PCS software). 
        • Breaker run-time counters for tracking burn-time on lighting fixtures.
        • Full custom logic capabilities, including full Boolean functions and synchronization services.
        • 256 communication inputs available for network connection
        • Serial communications using Modbus® ASCII/RTU, BACnet MS/TP and DMX512 protocols.
        • RS232 and RS 485  
        • 10 Base T port for peer-to-peer Ethernet communications using Modbus TCP protocol and BACnet/IP protocols. 
        • Ability to share remote status (input commands, time schedules, or zone states) with up to 255 other controllers. 
        • Remote source capability for mapping up to four local or remotely located sources (input commands, time schedules, or zone states) with a single zone. 
        • Stand-alone lighting control system, meets ASHRAE 90.1 and CA Title 24 requirements 
        • Network time synchronization service for coordinating controller time reference with a centralized timeserver. 
        • Configurable alarm generator for tagging non-responding breakers and other operational parameters (viewable through PCS software).

      How to Videos

      Creating a Vijeo Designer Placeholder

      Benefits

      • Improve energy efficiency and reduce energy costs
      • Enjoy remote access of breakers, panels, lighting and more
      • Automated lighting controls for convenience
      • Reliable overcurrent protection

      Applications

      • Commercial Buildings
      • Retail
      • Industrial