Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

     

    Speed-D QED-2 Merchandised Service Section LV Switchboards

    Short lead time based. Meets EUSERC requirements.

    Designed for the EUSERC market, these switchboards offer compact footprint, short lead time and cost-effective solution for service entrance applications rated 400-800A.

    Speed-D QED-2 Merchandised Service Section LV Switchboards
    • Features

      Digest-product-info

      Compact, cost-effective solution for service entrance applications rated 400 - 800A. Speed-D® is a single section switchboard that includes an EUSERC utility CT compartment, a main circuit breaker or main fusible disconnect and either a NQ or I-Line® distribution panel with provisions for branch circuit breakers. A EUSERC utility CT compartment with fusible multiple mains is also available for six disconnect applications.


      • Application: Suitable for use as service entrance equipment on AC systems. Sections contain metering compartment, barriers, main disconnects, distribution panel, neutral bus and grounding provisions.
      • Metering: C/T compartment with two 15-inch blank meter doors as standard or optional door configurations to meet specific utility requirements. Incoming cable lugs are for top feed with one twin conductor #2-600 kcmil lug per phase and neutral, suitable for aluminum or copper cables. Optional single conductor lug is available.
      • Mains: Main circuit breaker types are either LH or MJ. Main fusible device supplied with Class T fuses. Multiple main devices utilize plug-on fusible switches. 
      • Branches: NQ distribution bus is rated 400 A and provides mounting space for QO®/QOB Type (150 A max.) circuit breakers. Panel provides space for mounting 42 single pole circuit breakers. One or two individually mounted 225 A max. circuit breakers can be added with bus connectors.
      • I-Line distribution bus is rated 400 A, 600 A, or 800 A and will accept 27" of I-Line circuit breakers on the left side maximum frame size of "J" or "K". The right side will accept either a QO plug-on distribution panel (240 V only) or LA or LH I-Line circuit breaker.
      • Enclosure: Totally enclosed front accessible with ANSI 49 gray baked enamel finish. Dimensions are 90 in. H x 14 in. D x 36 in. W for indoor and 90 in. H x 24.5 in. D x 36 in. W for outdoor enclosures.
        Bussing: Main circuit breaker version standard with all copper bus. Main fusible disconnect version standard with aluminum/copper bus.

      Benefits

      • Ready-to-Install merchandise offering, available from an authorized Schneider Electric distributor or warehouse stock. Some sections are factory assembled only.
      • Hot sequence utility compartment per EUSERC requirements
      • Suitable for use as service entrance equipment, in either circuit breaker or fusible designs
      • UL Listed
      • Mains rating 400, 600, or 800A
      • Voltage: 120/240, 208Y/120, 240/120, or 480Y/277 Vac
      • Systems: 1Ø3W or 3Ø4W
      • Maximum SCCR 200 kA fusible, 65 kA circuit breaker
      • NEMA Type 1 or Type 3R enclosures
      • Full height add-on or stand-alone distribution section
      • Distribution interiors in either NQ lighting (240 Vac) or I-Line power (480 Vac) platforms
      • Accessories include:
        — Underground pull sections
        — Loadside wireway
        — Bus links for donut-type current transformers
        — Double padlock hasp attachments
        — I-Line plug-on distribution panel for QO circuit breakers
        — Sub-feed circuit breakers from 100 to 225 A

      Applications

      • Commercial Buildings
      • Commercial Office Buildings

      Gallery