USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Residential and Small Business

Lighting Control

Intelligent panelboards for automated lighting control and improved energy efficiency. Reduce energy costs as much as 30 percent by automatically turning off lighting during unoccupied periods. Plug load control provides additional energy savings and control.

Powerlink Lighting Control Systems

Modular Panelboard System Schneider Eletric Square D Picture

Modular Panelboard System

Bundles electrical distribution equipment into a single factory assembled and wired integrated system. The Modular Panelboard System (MPS) consists of a mix of NQ, NF, and I-LINE panelboards.

View Details
Powerlink MVP

Powerlink MVP

Monitor energy use by circuit, zone, or system and enjoy automated lighting and plug load control. Powerlink Measurement and Verification Panelboards provide a simple, cost-effective and energy code compliant way to meter and control branch circuits from a standard panelboard.

View Details
Powerlink G4 Remote Mount Controllers Schneider Eletric Square D Picture

Powerlink G4 Remote Mount Controllers

Remote Mount Controllers mount externally to the panelboard freeing up valuable circuit spaces in retrofit applications. Space-saving solution, easily installed and ideal for retrofits. Add lighting control to any new or existing panelboard.

View Details
Powerlink Power Supply Schneider Eletric Square D Picture

Powerlink Power Supply

Powerlink Power Supply provides power to operate the controller, control buses, and remotely operated circuit breakers. Easily installed, external power supply.

View Details
Powerlink Network Area Controller Schneider Eletric Square D Picture

Powerlink Network Area Controller

Designed to augment the features of a 3000 level system. Network Area Controllers are designed to augment the features of a 3000 level system to include custom graphics, global scheduling, energy tracking, and third party support.

View Details
PowerLink G4 3500 Level Controller

PowerLink G4 3500 Level Controller

Web enabled control for managing and controlling lighting. Microprocessor based controller, remote access and control.

View Details
Powerlink Intelligent Panelboards

Powerlink Intelligent Panelboards

Overcurrent protection, automated lighting controls, and plug load control from a standard sized panelboard. Energy savings, convenience and control all from a single compact solution

View Details

Measurement and Verification Panelboards

MVP NF Panelboards

MVP NF Panelboards

NF lighting and power distribution panelboards. Offer a wide selection of circuit breakers, accessories, and ready-to-install kits, as well as 200% rated neutrals for non-linear loads.

View Details Launch Product Selector
MVP NQ Panelboards

MVP NQ Panelboards

State-of-the-art in lighting panelboards. Measurement and Verification Panels (MVP) from Schneider Electric provide the intelligent core to your energy management system.It gives you true visibility into how your energy conservation measures are performing, even down to the branch circuit level.

View Details Launch Product Selector
MVP-R Panelboard Retrofit

MVP-R Panelboard Retrofit

Retrofit existing NF, NQ, Powerlink™, or other manufacturer's lighting/plug panel. The Measurement and Verification Lighting Panelboard Retrofit (MVP-R) system is designed specifically with facility and energy managers in mind by allowing them to convert existing panelboards into branch-metered panels.

View Details

Lighting Contactors

Type L/LX Lighting Contactors Schneider Eletric Square D Picture

Type L/LX Lighting Contactors

Available with current ratings up to 30A. UL Listed and CSA certified to meet a variety of North American needs

View Products Launch Product Selector
Class 8903 Panelboard Lighting Contactors Schneider Eletric Square D Picture

Class 8903 Panelboard Lighting Contactors

TYPE PB Lighting Contactors. Square D Panelboard Lighting contactors are available for both Bus Mount as well as Panel mount (with lug) configurations for use with Lighting Panelboards

View Products Launch Product Selector
Type S Multipole Lighting Contactors (8903) Schneider Eletric Square D Picture

Type S Multipole Lighting Contactors (8903)

UL Listed short-circuit ratings up to 100,000 A. Class 8903 Type S multipole lighting contactors are available as electrically held or mechanically held devices and can be ordered as open or installed in numerous types of NEMA rated enclosures with a long list of Factory Order Modification (Form) options. Additionally, they can be ordered as a combination lighting contactor with disconnect switches (fused or non-fused) or PowerPact™ circuit breakers for short circuit protection and the disconnection operated by a rugged flange mounted handle.

View Products Launch Product Selector
Class 8903 Combination Lighting Contactors

Class 8903 Combination Lighting Contactors

Type S Lighting Contactors. Ideal for industrial, highway and area lighting applications

View Products
Compare products: /