Technical FAQs

Ask a Question

What is the equipment ground kit for 60 A, series F5 and F6, heavy duty safety switches?

Issue:
What equipment ground kit would be used in a 60 A, F5 or F6, heavy duty safety switch?

Product Line:
Safety Switches

Environment:
Heavy Duty Safety Switch Accessories

Resolution:

For 600V switches, GTK0610 is the aluminum grounding kit and GTK0610C is the copper grounding kit. 
For 240 V switches, GTK03 is the aluminum grounding kit and GTK03C is the copper grounding kit.
See terminal data for each part number below:

GTK0610: (2) 14-1/0 Copper and (2) 14-6 Copper OR (2) 12-1/0 Aluminum and (2) 12-6 Aluminum
GTK0610C: (2) 14-1/0 Copper and (2) 14-6 Copper
GTK03: (2) 14-4 Copper or (4) 14-12 Copper, or (2) 12-4 Aluminum or (4) 12-10 Aluminum
GTK03C: (2) 14-6 Copper
Was this helpful?
What can we do to improve the information ?