Technical FAQs

Ask a Question

What are the part numbers for the motor power and encoder connector for Lexium 28 drives?

Customers may wish to build their own cables for use with Lexium 28 and BCH2 motors.

The connector sets are available using the following part numbers.

Motor power connectors:

Motors with flying leads
BCH2*B/*D/*F motors (flange size: 40/60/80 mm) with free leads connection, without brake uses - VW3M5D1A type connector   (sold in lots of 3)

BCH2*B/*D/*F motors (flange size: 40/60/80 mm) with free leads connection, with brake uses - VW3M5D1F type connector.   (sold in lots of 3)

Motors with military type connector
BCH2*H/*M motors (flange size: 100/130 mm) with or without brake uses - VW3M5D2A    (sold in lots of 3)

BCH2*R motors (flange size:180mm) with or without brake uses - VW3M5D2B     (sold in lots of 3)


Motor Encoder connectors:
For BCH2*B/*D/*F motors (flange: 40/60/80 mm) with free leads connection uses - VW3M8D1A    (sold in lots of 3)

For BCH2*H/*M/*R motors (flange: 100/130/180 mm) with MIL connector uses - VW3M8D2A     (sold in lots of 1)



rev 7-19-18



 
Was this helpful?
What can we do to improve the information ?