Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image

8910DPA53V14U1 EU RoHS Declaration

Contactor, Definite Purpose, 50A, 3 pole, 30 HP at 575 VAC, 3 phase, 24/24 VAC 50/60 Hz coil, open, UL Listed

Date: May 18 2024 | Type: Declaration of conformity
Languages: English
Document Number: 8910DPA53V14U1_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
8910DPA53V14U1_ROHS_DECLARATION_US_en-US.pdf

8910DPA53V14U1 EU RoHS Declaration

Date: May 18 2024
Type: Declaration of conformity
Languages: English

Files

File Name
8910DPA53V14U1_ROHS_DECLARATION_US_en-US.pdf