USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

lighting contactor, mechanically held, 400 A, 3 pole, NEMA 1, 480-120V 60Hz

  • Document Number

    8903SYG17V81FF4NTX10_ROHS_DECLARATION

  • Type

    EU RoHS Declaration

  • Languages

    English

  • Date

    09/16/2019

Download
  • Document Number

    8903SYG17V81FF4NTX10_ROHS_DECLARATION

  • Type

    EU RoHS Declaration

  • Languages

    English

  • Date

    09/16/2019

  • Version

Description:

lighting contactor, mechanically held, 400 A, 3 pole, NEMA 1, 480-120V 60Hz

Files for Download

Add to my Documents

Description:

lighting contactor, mechanically held, 400 A, 3 pole, NEMA 1, 480-120V 60Hz

Files for Download

My Documents

Store, email, and share your favorite documents.

View My Documents