Hoisting

Manufacturing cranes and hoists, for industrial or construction applications is your expertise. Our solutions help you make the most of your hoisting installations, throughout the entire life cycle of your machines.

Success Story

Modernisation of existing overhead cranes at a steel foundry                               > Read the success story                                

Videos

Optimize acceleration and deceleration with Altivar 71  > Watch the video  

Munck Cranes designing very user-friendly cranes
> Watch the video

Save time designing

>Use a predefined architecture  

> Ask our experts to assist you in designing your machines 

Enhance reliability, safety, performance

The controller card inside the ATV71 drive includes ready-to-use dedicated hoisting functions:
- Anti-crab function to synchronize gantry crane movement
- Accurate anti-sway function to avoid uncontrolled load movements and speed up handling
- Slewing control function for smoother rotations

Prevent incidents and reduce maintenance

- CANopen communication bus allows preventive maintenance through real time tracking of component usage.
- An immediate incident register enables you to quickly diagnose problems, prevent components failure and anticipate the need for possible replacement components.