Variable Frequency Drives Designed for HVAC and Pumping Applications

We offer a wide variety of drive solutions, open or enclosed, UL508C Listed and CSA certified to 65kA or 100kA short circuit current ratings, designed for maximum flexibility and tailored to your specifications. Specification for section 15 >>>

Square D branded packaged drive products provides a robust adjustable speed drive solution for commercial and industrial applications.  Included in our offer is the PowerGard(tm) 18-Pulse design for installations requiring strict adherence to IEEE 519 guidelines for harmonic mitigation. We combine rugged enclosure construction with a simply smart user interface, seismic qualification and wide connectivity network protocols to communicate with building automation systems creating an energy efficient, user friendly solution.

Telemecanique branded Altivar 61 drive defines ease of use for variable torque HVAC and pumping applications from 1 – 900 HP. Its evolutionary design will reduce installation and start-up time while offering reliable operation, simple diagnostics and energy efficiency.  The ATV61 is plenum rated and qualified to the Semi-F47 standard with it’s ability for under voltage ride-thru.