Application Information Guide
See also Global Application Guides - Power and Automation.
Product Data Bulletins
Circuit Breakers
- GC-200 Ground-fault Relay System with GC DSP Display (726K pdf)
- LA High Magnetic Withstand Circuit Breaker - The Power Solution for Mission Critical Loads (181K pdf)
- Arc Flash Protection with Masterpact® NW and NT Circuit Breakers (111K pdf)
- ANSI C37 Standard and UL 489 Standard Comparison (69K pdf)
- The Truth About AFCIs (86K pdf)
- Shared Neutrals in Residential Wiring (37K pdf)
- Determining the Cause of AFCI Tripping (160K pdf)
- Short Circuit Selective Coordination for Low Voltage Circuit Breakers (2.4MB pdf)
- Enhancing Short Circuit Selective Coordination with Low Voltage Circuit Breakers (1.2MB pdf)
Motor Control
- Application Considerations for UL Combination Starters (65K pdf)
- Developments in Motor Protection (90K pdf)
PowerLink® Lighting Control
- Typical Input Configurations for PowerLink G3 Systems (132K pdf)
- Communications Wiring for PowerLink G3 Systems (842K pdf)
Switchboards
Switchgear, Medium Voltage
- Modified Differential Ground Fault Protection For Equipment (For Systems Having Multiple Sources and Grounds) (897K pdf)
- Fuselogic™ Application Guide (220K pdf)
- Arc Terminator Arc Extinguishing System for Use in Medium Voltage Switchgear (2.7MB pdf)