Ground Fault Protection Products

Ground fault protection products can provide ground-fault protection at any level; main circuit, feeder circuit and branch circuit.

Categories

Earth Leakage Modules
Equipment ground fault protection from 30mA to 3A with adjustable time delays for flexibility.
Micrologic Add-on Ground-fault Modules
For PowerPact H- and J-Frame circuit breakers to provide equipment ground fault protection from 20A to 200A with adjustable time delays for flexibility.
Type GA Ground-fault Relay System
The Type GA Ground-Censor equipment ground-fault protection system is recommended for protection of motor branch circuits. The Type GA system is not recommended for service entrance applications, for service entrance applications, see Type GC Ground-fault Relay System. The Type GA system requires the following components: GA relay, GA sensor, and circuit interrupter with 120 Vac shunt trip.
Type GC Ground-fault Relay Systems
Including the GC-200 Ground-fault relay system for protecting a grounded distribution system from low-level arcing ground faults. The system includes the GC-200 relay, a sensor (current transformer), and optional GC DSP display and is used with a bolted pressure switch or circuit breaker to open a circuit upon detection of a ground fault. (Replaces GC-100 relay.)
Type GFM Add-On Ground Fault Modules
The Micrologic® ground-fault module (GFM) is a UL Listed circuit breaker accessory for equipment protection. It is a combination ground-fault relay and ground-fault sensing device.
Type RIM Restraint Interface Modules
Vigirex Ground-fault Relay System
The Vigirex(TM) ground-fault relays, with associated sensors (current transformers), measure the residual current in an electrical installation to detect levels which may be damaging. When used for protection, they cause an associated circuit breaker or switch to interrupt the supply of power to the protected system. They may also be used for monitoring only, with output to an alarm. The product line includes fixed sensitivities from 30 mA to 1 A and adjustable sensitivities up to 30 A.