Pumping Products

Pump Product Information
Pump solutions developed using Schneider Electric’s Square D and Telemecanique solutions are safe, reliable and easy-to-install. Below are just some of the quality products that have been utilized by Pump customers to create successful solutions in the past.

Altivar 61 Variable Speed AC Drive

The Altivar 61 drive defines ease of use for variable speed drives used in variable torque pump applications. Its evolutionary design will reduce installation and start-up time while offering reliable operation, simple diagnostics and energy efficiency. In addition, a new programmable option card allows for integration of simple programs in the drive, and an optional pump application card that incorporates applications functions for managing pumps. Read more about the Multi-Featured ATV61

PowerPact® H- and J- Frame Molded Case Circuit Breakers

The PowerPact family of molded-case circuit breakers are the perfect solution for main power applications for pumps, blowers, and fans. PowerPact circuit breakers range in frame sizes from 15A to 2500A and are available in a variety of configurations and interruption ratings. The PowerPact accessories are common between the family and can be field-installed for last-minute changes. Read more about PowerPact H- and J- Frame 15 to 250A Molded Case Circuit Breakers

IEC Contactors, Manual Starter Protectors and Thermal Overload Relays

Originally introduced in 1975, the D-Line has become one of the world's most reliable and popular lines of motor starters. The new D-Line, also known as TeSys ('Telemecanique System'), incorporates Quickfit technology that reduces installation time by 50%, ensures safety and decreases demand on panel space. Plus, with its ability to control motors up to 20 HP at 480 VAC, the TeSys D-Line may be used for a majority of motor starter applications. Read more about IEC Contactors and Starters

Pumptrol FSG Pressure Switch

For over 65 years, Square D Pumptrol® FSG Pressure Switches have been used to monitor and control electrically driven water pumps. A long-time industry standard, many more Square D brand switches are installed on pumps than any other switch available on the market today. You can trust that Square D products will to do the necessary job every time. Read more about HP Rated Pressure Switches

NEMA Contactors and Starters

Schneider Electric offers the most complete line of NEMA starters and contactors to optimize machine performance, extend equipment life and improve safety. Read more about NEMA Contactors and Starters

View All Products