Construction Phase: Quality Products that Install Efficiently

Schneider Electric's Square D® products have proven success for the past 100+ years and have become the most trusted in the industry because they are easy to install and reliable, which benefits are customers with shorter time-to-market, reliable commissioning and lower total cost of ownership. 

Schneider Electric goes beyond on-time delivery of world class products to reduce your time from plant layout to production.

Shorter time-to-market
  • The Design Resource Center is a 24/7 compliment to the expertise of local sales engineers to help you design world class industrial facilities
  • Even before your order is finalized, PMI certified project managers start work to assure effective coordination between you, other key value chain members, and our global manufacturing organization. Installation is fast and easy, because the products are designed with installation in mind.
    • The Model 6 iMCC reduces installation time and costs by replacing large bundles of field-control wiring with either pre-wired I/O or networking technology. Total installed cost-savings generally average 10% to 30%
    • New NQ panelboards are the state of the art in lighting panelboard design.
    • I-Line® panelboards are the most versatile power distribution panelboard on the market
    • I-Line® busway offers versatility in application and a simplicity in installation that cable and conduit can't match
  • Our comprehensive start-up and commissioning services assure your new electrical equipment is energized safely and extends the warranty of some products
Lower cost of ownership

Our products are factory tested, and proven to provide optimal levels of reliability which will result in a lower total cost of ownership

  • Square D Motor Control Centers are manufactured to tackle the toughest power and process control challenges. Our motor controllers feature industry-first innovations that provide unmatched performance, high reliability, low maintenance, and exclusive technologies
  • Square D safety switches are designed for applications where maximum performance and continuity of service is vital
  • Square D PowerPact® electronic motor circuit protector (MCP) – deliver more reliable start-ups, better equipment protection, and a complete adjustment range for your motor starters
Reliable systems

Square D Services is an NFPA 70B recognized source for functional performance tests, and our comprehensive start-up and commissioning services provide a smooth start-up of your electrical system.