Product Information
HVAC solutions developed using Schneider Electric’s Square D and Telemecanique solutions are safe, reliable and easy-to-install in both new systems and retrofit applications. They include everything from chillers, pumps and boilers to air handlers, rooftop units and cooling towers. In addition, they leverage Schneider Electric’s complete line of power, automation and control products that enable optimal HVAC system performance for efficient heating and cooling.
The benefits using Schneider Electric products within your HVAC solution include:
- Products that are easy to use, install, start-up, and maintain
- Broad range of products designed and developed specifically for HVAC applications
- Proven quality, reliability, serviceability and interoperability of products
- Solutions that save space, reduce cost and meet stringent regulatory requirements
- Solutions designed to be reliable, durable and energy efficient
Below are just some of the quality products from Schneider Electric’s Square D and Telemecanique brands that have been utilized by HVAC OEMs to create successful solutions in the past. We encourage you to check out these and our other quality products and to contact your local Schneider Electric sales representative to get more information on what products might be right for you.
Key HVAC Products:
Mid-Featured Enclosed ATV21 S-Flex
The Square D branded S-Flex 21 enclosed drive:
- provides the right features for HVAC pump & fan applications
- offers unmatched value in installed cost and functionality
- allows building owners, consulting engineers and contractors to focus on the essentials for commercial building applications
E-flex Type 3R Pump & Fan Drive
- E-flex AC drives are packaged, adjustable speed drive solutions for commercial and industrial pump and fan applications. The E-flex drive is the perfect solution for large HVAC systems where flexibility, functionality, structural integrity, ease of use, and reliability are concerns for the user.
Altivar Variable Frequency Drives
Altivar® variable frequency speed drives are among the world’s best-accepted drive solutions for both commercial and industrial HVAC applications. Our drives are available in horsepower sizes ranging from fractional up to 900HP in panel mount construction, as well as Square D brand packaged en-closures or motor control centers. Ideal for aftermarket and retrofit applications.
PowerPact H- and J- Frame 15 to 250A Molded Case Circuit Breakers
The PowerPact family of molded-case circuit breakers are your best solution for main power applications for pumps, blowers, and fans. PowerPact circuit breakers range in frame sizes from 15A to 2500A and are available in a variety of configurations and interruption ratings. The PowerPact accessories are common between the family and can be field-installed for last-minute changes.
TeSys D
The New D-Line of IEC Contactors, Manual Starter Protectors and Thermal Overload Relays
Originally introduced in 1975, the D-Line has become one of the world's most reliable and popular lines of motor starters. The new D-Line, also known as TeSys ('Telemecanique System'), incorporates Quickfit technology that reduces installation time by 50%, ensures safety and decreases demand on panel space. Plus, with its ability to control motors up to 20 HP at 480 VAC, the TeSys D-Line may be used for a majority of motor starter applications.
Industrial Control Transformers
The Type T MultiTap™ Universal Control Transformer allows 120V — or near 120V — control power from a wide variety of available source voltages. Broad voltage coverage allows the MultiTap Universal Control Transformer to meet a wide variety of applications regardless of the available voltage supply level. So you won’t need to know the available supply voltage in order to select the best transformer solution to meet your application needs.
Building Information Management and Control
Schneider Electric and TAC offer energy services that can profile the energy use at any building or set of buildings. These services include metering, auditing, remote monitoring and methodical measurement of the complete building envelope and related systems. The results of this type of service are an energy efficiency report, likely areas of improvement and the payback that can be expected. > Learn more: