Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Product Support Resources


                        The Zelio Soft Programming Software

                        The optional windows-based PC programming software for the Zelio Logic SR2 and SR3 Relays


                        The Zelio™ Soft v2.0 software package makes programming the Zelio Logic SR2 and SR3 Relays easy to do within its windows-based PC interface. This is in addition to the already intuitive keypad interface integrated directly into the front of the product. With the Zelio Soft software, you have your choice of controls, programming tools and two different processes including ladder logic and function block diagram. Choose the one that's right for you and make your application perform better with Zelio Relays.


                        Zelio Soft hardware requirements:

                        • PC: Pentium 166MHz (Pentium II 400MHz recommended)
                        • Operating system: Microsoft Windows 95,98,2000,XP; NT 4.0 SP5; Internet Explorer 3
                        • 64 MB RAM (128 Mb RAM recommended)
                        • Free space on hard disk: 60 Mb (150 Mb recommended)
                        • 800 x 600VGA screen or higher resolution

                        Key documentation