Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


Product Support Resources


                         
                         
                         

                        Simplify HVAC&R machine programming and commissioning with SoHVAC

                        A Single software to program and commission your M168 HVAC/R Controller

                         
                         

                        With SoHVAC Software, you can program and commission your M168 Controllers and HVAC/R equipment using a single software. Designed specifically for HVAC/R machines, this easy-to-use software tool allows customers to select applications from an extensive library of HVAC/R Function Blocks, or modify, reuse or create their own function blocks, or HVAC/R machine application programs.

                        SoHVAC comes with a selection of hardware configuration tools to assist the programmer. In addition to the standard control algorithms, SoHVAC Software includes a library of Advanced Application Function Blocks, such as the Advanced Compressor Control Algorithm. This pre-configured AFB keeps the compressors operating within the most energy efficient portion of the compressor efficiency curve which significantly reduces energy consumption of the HVAC/R equipment.

                         SoHVAC
                        • Single software to program and commission all your HVAC/R automation systems
                          • Logic Controllers Modicon M168 and remote displays, FB, AFB & application machine programs, I/O, VSD, communication networks
                        • Reduce the complexity of your program design and implementation times
                          • Application and standard function blocks, machine program templates, Tested, Validated and Documented Architectures (TVDA)
                          • Compiler and debugger, hardware configuration tool
                        • Simplify the management of your customized solutions
                          • Simply modify, reuse or create your own function blocks or machine application programs
                          • BMS open and standard : BACnet IP/WEB, BACnet MS/TP, Modbus TCP/WEB, LONWorks, .
                        Search in Progress...

                        Loading