Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Labeling machines with motion control



The guarantee performance and flexibility for your installation...  

Main Benefits

Dedicated to mid machines, requiring motion functions with synchronization, this architecture combines a Modicon LMC058 motion controller, Altivar 32 variable speed drives, TeSys U, distributed I/O on CAnopen and Lexium 32 servo drives on CANmotion. This implementation guarantees modularity, flexibility and openness of your installation, due to the performance and efficiency of CANopen network, the openness of Ethernet IP and the performance with CANmotion.

Machine Performance / Flexibility

• High level of adaptability with M258 extension modules and the CANopen openness and Ethernet IP.
• Perfect association drives ATV32 & servos drives LMX32 (size, format, tools)
• Synchronization of 4 axis in 2ms or 8 axis in 4 ms

Time to market / One software - One connection
• SoMachine combines in One single software the HMI and Controller programming tools.
• One connection to configure and to program
• Easy and quick to connect variable speed drive and servo drives on CANopen.
• Pre-defined application function blocks and libraries for easy programming.

Saving energy
Motion Drive + Brushless Motor 30% less Energy Than speedrive + Asynchronous motor



Performance packaging
Compact / CANopen / Motion controller / LMC058
industrial m238
Related Functions

  Film tension control digital  Picto grouping ungrouping Grouping Ungrouping



Safety chain solutions
  safety chain solutions selector