HVAC/R Machine Control
   
 

Machine Control Solutions

 

> Home

 
   
This image can't be displayed
 
 
 
 
 

Changing the Game in HVAC & R Machine Control

You need a machine that offers:

  • short start-up times
  • simple commissioning.

Your customer needs a machine that offers:

  • the lowest possible electrical consumption
  • simple maintenance
  • excellent functionality/price ratio

Schneider Electric offers competitive, innovative HVAC/R control solutions that can save up to an additional 30% on the energy consumption of HVAC machines. Our tested, validated and documented architectures (TVDA) and function blocks are ready to use and can reduce your development and start-up time while reducing your cost.

Our HVAC/R solution incorporates “plug & play” variable speed drives, HVAC/R controllers, as well as function blocks that are focused on energy efficiency. Simply stated, our HVAC/R control solutions provide improved control and can increase the energy performance of your machines. We have been able to answer the call from both the mechanical contractor and the end user by providing robust energy control while keeping start-up simple and easy for the installation contractor.

We are focused on helping you develop and design Energy Efficient HVAC & R Machines 

 

What can Schneider Electric do for your HVAC/R control?
       
Reduce your design and installation time by up to 50%. Reduce your machines energy consumption up to 30%. Help you stay one step ahead and optimize the global cost of your machine. Integrate your communications with incorporation into the building management system.
  
 
Related Content

Related Content 

Contact us

 

Related Links

 

Document Links