Integrated AHU controls that optimize energy efficiency, flexibility and openness
|
|
Main Benefits
Dedicated to Air Handling Unit (AHU) machines, this architecture provides the best solution for AHU that require modularity, flexibility and integrated controls. This architecture implementation as a dedicated control panel combine circuit breakers, variable speed drives for fans, sensors and a controller with IO modules that bring modularity and flexibility. Native connectivity for the AHU is available through Modbus or connectivity to various BMS networks (BACnet MS/TP, BACnet IP, Modbus TCP....) through the optional communication module. Moreover, the Modicon M168 programmable logic controller provides dedicated functions to enhance energy efficient controls of your AHU.
Modularity and flexibility
- High level of modularity with M168 IO base+ I/O expansion module allow to address a wide range of AHU configurations
Save 50 % in design time and installation time
- Fully integrated control panel from circuit breakers, variable speed drives to sensors and actuators
- Fully customizable application programs available for several AHU configurations
- Predefined CAD diagrams and complete system user guide
Energy efficiency
- Energy efficient solutions for discharge & room temperature control plus variable air flow management with Varable Speed Drive
Openness
- Plug & Play connectivity to the more commonly used BMS protocols (Modbus, BACnet MS/TP, BACnet IP, LON)
Architecture
Optimized HVAC/Air Handling unit Compact / Hardwired / Programmable Logic controller / M168

|
Related functions
|
Main characteristics
- Controller: Controller: TM168D23CS + IO expansion TM168E17
- Software: SoHVAC for M168 controller
- Motor control: Variable speed drive ATV21 for supply/return fans control
- Remote Display: TM168GDB graphic display for human/ machine interface.
- Connectivity: Modbus RTU Master & Slave ; Optional BACnet MS/TP; BACnet IP; Modbus TCP
- Sensors: NTC; PTC;PT1000; 0-5V;0-10V ; 0/4-20 mA duct sensors for air temperature, Air Static pressure sensor
- Actuators: Water valves
Solution Breakdown
Main products & systems:
- NTC temperature sensor (partner offer)
- Air Static pressure sensor (partner offer)
- HVAC & R logic controller - Modicon M168
- HVAC & R machine programming software - SoHVAC
- Drives for HVAC machines - Altivar 212