This image can't be displayed


   
 

Machine Control Solutions

 

> Home

 
   
This image can't be displayed
 
 
 

Hoisting Control

 
 
save up to 50% in control system design time

Challenges

You must increase safety & flexibility of your cranes while reducing cost & complexity. You need to reduce assembly time and simplify installations and also reduce maintenance requirements.
You need to increase both speed and safety in hoisting applications and respect strong safety legislation & standards
You must optimize design, construction and installation of  your cranes while increasing performances and reducing space.

    Solutions

    With over 70 years' expertise, Schneider Electric proposes hoisting control solutions which can save up to 30% in handling time. They enhance reliability, safety, performance of your cranes. The drive controller includes ready-to-use and efficient dedicated hoisting functions (anti-crab, anti-sway, smooth slewing functions…). They allow preventive maintenance through real time tracking of component usage. Reduce maintenance thanks to an immediate incident register which enables you to quickly diagnose problems, prevent component failure and anticipate the need for possible replacement components.

      Focus

      Up to 25% savings
      in productivity thanks to the anti-sway function

       

      crane anti-sway video

       

        
       
      Related Content

      Related Content 

      Contact us

      contact your customer care center
       

      Make your search easier by using our selectors

      Magnifier
       

      Key Downloads

       

      Related pages

       

      Related Video