Start-Up and Commissioning Services

Square D Services offers improved electrical equipment reliability through our comprehensive start-up and commissioning services
 
Once equipment is installed, factory-trained technicians perform visual, mechanical and electrical tests to ensure trouble-free energization.

Features and Benefits:
  • Visual and mechanical inspection by factory-trained technicians verifies that equipment is in compliance with purchase specifications and design intent and that no damage occurred during shipment
  • The proper set up for devices, such as relays and timers, ensures that all components are functioning correctly
  • Electrical testing confirms that equipment meets optimum performance standards and provides test data documentation to use as a benchmark for future testing
    • Electrical tests conducted:
      • Insulation
      • Current Path
      • Functional
      • System and sequence
Optional Training is Available

Square D Services provides on-site customer training that covers equipment operations, proper equipment maintenance, trouble shooting techniques and O&M manual review. Specialized classes can be designed at customer’s request.

Optional Maintenance Programs Available

Square D Services offers maintenance and inspection programs to ensure equipment is operating efficiently, which can save time and money. Also, Maintenance and Testing services can be designed to meet special facility needs. For more information, please visit our Maintenance and Testing page.