Powersub Medium Voltage Substation Circuit Breakers - Type EVR

Since 1903, Square D products have been setting standards in quality for the electric industry and serving utilities with highly reliable products. Powersub distribution vacuum circuit breakers continue this tradition by incorporating product traits that customers value. Features of the Powersub Type EVR circuit breakers include:

  • 15 kV, 1200A, 25kA, 110kV BIL
  • General purpose capacitor switching
  • 10,000 load current switching operations
  • Same mechanism/coils/motor as FVR and VR
  • Quick change of breaker module

The Powersub EVR is available with optional relays, which are housed in the LV Cabinet (shown right). For more information, follow these links: