Low Voltage Direct Replacement Circuit Breaker Solution
Modernize and extend the life of your switchgear with little to no modification of your existing equipment
Square D Services can modernize and extend the life of your existing switchgear by replacing your old low voltage circuit breaker with a custom-engineered, low voltage Masterpact® circuit breaker.
Our low voltage circuit breakers are designed to fit into an existing switchgear cell with minimal modification. You can have state-of-the-art equipment at a fraction of the cost and installation time of new equipment.
Features and Benefits:
- Enhanced electrical system reliability
- Less cost and downtime versus new equipment installation
- Reduced maintenance and operating costs
- Eliminates the need for obsolete or unavailable spare parts
- Available for most manufacturers' 600 V ANSI switchgear
- Tested and commissioned by Square D Service representatives
- One-year equipment warranty
- Available in Low Arc Flash NW and NT breakers
- Standard designs available for 480 V - 600 V switchgear including: General Electric, Westinghouse, ITE, and most other major manufacturers
- Choice of solid state trip unit devices for overload protection
- Fused for short circuit protection
- ANSI designed and production tested
- Increases safety by adding ground fault protection
- Designed and tested to meet all applicable ANSI standards
- Through door racking and trip unit display
- Arc Flash limiting breakers available
> Click here to learn more about Masterpact Low Voltage Solutions from Square D Services.
> Click here to access a Direct Replacement Breakers selection tool.