Migration / Upgrade Services & Tools
Our upgrade & conversion services build productivity into your legacy Modicon, Telemecanique, and Sy/Max CPU and I/O systems, making extensive use of existing hardware and wiring for a cost-effective solution. Before any work begins, you’ll receive a free evaluation with no obligation. A Schneider Electric field services representative will evaluate your current system and prepare a proposal at no cost to you. One call is all it takes to place advanced automation and control capabilities within your reach for access to the latest technologies, including Transparent Ready, IEC 61131-3, and more. For a free evaluation, call 1-888-266-8705.
Modicon Advance Program
Update legacy Modicon® PLCs and 984 ladder logic software based upon your specific needs and requirements. Select the right level of upgrade for your processors, software and I/O points. >More
SyMax® to Unity™ Software Conversion
Unity software provides an interface that looks like that of Symax. >More.
SyMax Quick Wiring Adapter
Though utilization of Quantum I/O terminal block, SY/Max I/O can be quickly converted to Quantum I/O without disturbing field wiring, and at minimal cost. Quantum CPUs are 5 to 10 times faster leading to greater productivity. >More
Panelmate™ to Magelis® HMI
Adapts your existing Panelmate 1000 application into a Magelis XBT-G application, using the same cutout as the existing Panelmate HMI. >More
Scalable Migration Solutions
Brief description. >More