Transformers

Instrument and Industrial Control Transformers
Instrument Transformers
Instrument Transformers

Current transformers (CTs) and voltage transformers (VTs or PTs) are used for measurement and control of generation, transmission, and distribution equipment.

Industrial Control Transformers
Industrial Control Transformers

Type T and TF industrial contol transformers are designed with low impedance windings for excellent voltage regulation.

Transformer Disconnects
Transformer Disconnects

For NEMA 1 and NEMA 12 Enclosures

Low Voltage Transformers
Energy Efficient Transformers
Energy Efficient Transformers

Provide low temperature rise for energy savings and longer life.

Sealed General Purpose Transformers (Resin Encapsulated)
Sealed General Purpose Transformers (Resin Encapsulated)

Intended for power, heating, and lighting applications.

Buck and Boost Transformers
Buck and Boost Transformers

Economical space-saving design for providing small changes in voltages to match load requirements.

Non-Linear Energy Efficient Transformers
Non-Linear Energy Efficient Transformers

K-factor rated specifically to withstand harmonic heating and high neutral currents associated with computer equipment and other single phase electronic loads.


Harmonic Mitigating Energy Efficient Transformers
Harmonic Mitigating Energy Efficient Transformers

Provide cleaner, stabler power for sensitive electronic equipment.

Mini Power-Zone Transformers
Mini Power-Zone Transformers

Combine transformer and circuit breaker distribution panel into one space and labor saving unit.

Non-Ventilated General Purpose Transformers
Non-Ventilated General Purpose Transformers

For use in contaminated or dust-laden environments, indoor and outdoor.

Drive Isolation Transformers
Drive Isolation Transformers

Specifically designed for the rigorous demands of ac and dc motor drive loads.


Medium Voltage Transformers
Substation Liquid Filled Transformers
Substation Liquid Filled Transformers

Used in a wide variety of commercial and industrial applications.

Padmount Liquid Filled Transformers
Padmount Liquid Filled Transformers

For use on underground power distribution systems.

Power-Dry II Transformers
Power-Dry II Transformers

Economical, dry solution for a wide range of industrial applications.

Cast Coil Transformers
Cast Coil Transformers

Unequalled capability to handle unusually high impact and short circuit loads.


Model III Power-Zone Package Unit Substations
Model III Power-Zone Package Unit Substations

Ideal for renovations requiring increased electrical demand, high rise applications and new construction requiring multiple zones and a small footprint.