Tower Lights and Beacons

XVP 50mm Tower Lights and Beacons
XVP 50mm Tower Lights and Beacons

Modular design allows maximum flexibility in use because modules snap into place with a simple twist-and-click action.

XVE Tower Lights and Beacons
XVE Tower Lights and Beacons

Designed for remote signaling of the status of a machine, equipment or specific application, either visually using 360° illuminated units or audibly using an 85 dB buzzer.

XVC Tower Lights, XVR Rotating Mirror Beacons and XVS Sirens and Electronics Alarms
XVC Tower Lights, XVR Rotating Mirror Beacons and XVS Sirens and Electronics Alarms

XVR Rotating Mirror Beacons provide eye-catching visual indication for 12 or 24 Volt applications. XVS Sirens and Electronic Alarms are audible signaling units for long distance status or sequences of a machine or installation

XVB 70mm Tower Light
XVB 70mm Tower Light

Modular features mean easy installation and maintainenance for new XVB Tower Light