Safety Switches

General Duty Safety Switches
General Duty Safety Switches

Designed for residential and commercial applications where economy is a prime consideration. Typical loads are lighting, air conditioning and appliances.

Light Duty Safety Switches
Light Duty Safety Switches

Ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces, and garages.

Heavy Duty Safety Switches
Heavy Duty Safety Switches

Designed for commercial and industrial applications where maximum performance and continuity of service is vital.

Solar Disconnect Switches
Solar Disconnect Switches

Heavy Duty Safety Switches (Fusible and Non-Fusible) on direct Current and Photovoltaic Systems.

MD50 Motor Disconnect and Interlocked Receptacle Switches, Fusible and Non-Fusible
MD50 Motor Disconnect and Interlocked Receptacle Switches, Fusible and Non-Fusible

UL 98 and UL 508 “Suitable for Use as a Motor Disconnect” switch and receptacle.

Double Throw Safety Switches
Double Throw Safety Switches

Supplied for switching one load between two power sources.