TeSys D-Line Relays
The fixed contacts in these relays have a NEMA A600 and Q600 ratings, in addition to the standard IEC ratings
These 600 volt relays are approved for use around the world. TeSys D-Line relays are usually mounted on 35 mm DIN 3 track, but can also be mounted directly to a panel. The fixed contacts in these relays have a NEMA A600 and Q600 ratings, in addition to the standard IEC ratings, making them suitable for use in most any control circuit. Low consumption versions of this relay are available for use with low level DC signals from a computer or a PLC. Adder decks can be added to a basic five pole relay to make it up to an 11 pole relay. The serrated silver-nickel contacts with wiping action provide excellent reliability in 12 or 24 volt control circuits. Special auxiliary contacts are available for switching low power down to 5 volts at 10 mA. Timer and mechanical latch attachments are available.
Key Features
- DIN rail or panel mountable
- Low power consumption version available for use with low level DC signals
- NEMA A600 and Q600 contact ratings
- Adder decks can be added to make up to 11 pole relay
- The serrated silver-nickel contacts with wiping action provide excellent reliability
- Auxiliary contacts are available for switching low power down to 5 volts at 10 mA.
- Timer and mechanical latch attachments are available.
Applications
- Automotive
- Bottling
- Construction
- Control and Monitoring
- Conveyance Lines
- Discrete Manufacturing
- Food & Beverage
- Material Handling
- Mining and Mineral
For a complete listing of documentation for this product, please consult the Technical Library.