PumpTrol - Pump OEM
Schneider Electric provides a broad range of cutting edge power, control and automation solutions that meet and exceed the needs of pump OEMs. Working hand-in-hand, Schneider Electric helps OEMs build a competitive advantage by increasing production, decreasing cost, making the most of your energy and delivering the most innovative solution. As your partner, our mission is to help you achieve your objectives throughout the entire life cycle of your machines.
Product Overview
NEMA Type Pressure and Vacuum Switches
9013 G Square D Pressure Switches Designed for the direct control of motors in pump and compressor applications. ()
Air Compressor Switches For DIY, commercial and industrial air compressor applications.
9013 FSG, FRG, FYG Square D Pressure Switches Used to monitor and control electrically driven water pumps.
Electromechanical Pressure Switches Control circuit rated devices used in pneumatic or hydraulic systems to protect equipment, and control or monitor system pressure.
XML, Adjustable Differential and Fixed Differential Pressure Switches
XML G Pressure Transmitters
OsiSense XMLF Electronic Pressure Switches
AC Drives and Soft Starts
Pump Panels
Pumping Equipment Site
Resources
Catalogs & Brochures
Catalogs
9013 PUMPTROL® Commercial Pressure Switches Type F and 9013 Commercial Pressure Switches Type G
Ele ctronic Pressure Sensors, XMLE, XMLF, XMLG
E lectromechanical Level Control Class 9036, 9037, and 9038 and Class 9049 Accessories
Brochures & Handouts
Pumptrol® FSG Pressure Switch
Need a reliable pressure switch? Try the industry standard for pressure switches ()
Reliable Solutions for Pumping Applications
When you need uncomplicated, exact pressure measurement Schneider Electric’s XMLG Pressure Transmitters
Selector Tools
XMLF and XMLG CAD drawings
Troubleshooting Guide
FAQs, Self-Service area FAQs, Self-Service answers
Competitive Cross Reference
RoHS
RoHS (Restriction of Hazardous Substances) is a European directive that was implemented July 1, 2006. The directive requires the elimination of lead, mercury, cadmium, hexavalent chromium and the polybrominated biphenyls, polybrominated diphenyl ethers flame retardents in certain Electrical and Electronic Equipment (EEE) on sale in Europe.
While this directive is mostly oriented to household application and Schneider Electric’s products and equipment are little or indirectly affected, Schneider Electric is fully committed to complying with RoHS.
- To learn more about the European RoHS directive, please click here.
- To check a Schneider Electric’s RoHS compliance, please click here .
Subscribe to our Pumptrol eNewsletter
Contact Us
Schneider Electric’s Pumptrol product manager strives to provide the best value and service to all our Pumptrol customers. If you have a specific question or comment regarding a pumping solution or product, please do not hesitate to contact us at Pumptrol@us.schneider-electric.com.
Technical Support Contact
Technical support is provided between the hours of 7:30 a.m. and 7:00 p.m. CST by calling 888-778-2733 or emailing control.support@us.schneider-electric.com.
Mailing Address
Schneider Electric
Pumptrol Product Line
8001 Knightdale Blvd.
Knightdale, NC 27545
919-266-3671
Do you have a story to tell?
Square D brand Pumptrol products from Schneider Electric have been meeting the needs of customers like you for over 65 years. Tell us how Pumptrol products are helping you do your job.