Phaseo Regulated Switch Mode Power Supplies
-
- Phaseo Modular Line
The Phaseo Modular range meets the needs of simple automation systems with power ratings from 7 to 60W and output voltages of 5 Vdc, 12 Vdc, or 24 Vdc.
-
- Phaseo Optimum Line
The Phaseo Optimum range is the low-cost solution for applications supplied at 12, 24, or 48 Vdc and requiring currents between 3 and 5 A.
-
- Phaseo Universal Line
The Universal range of Phaseo power supplies covers power ratings from 72 to 960W at 24Vdc and adapts to the majority of power distribution systems used throughout the world.
-
- Phaseo Universal Function Modules
Function Modules are for use with the Universal line of single and three-phase power supplies. Phaseo function modules include a Redundancy Module, Buffer Module, Uninterruptible Power Supply (UPS) System, and DC-to-DC Converters
-
- Dedicated Line
The Dedicated line selection ranges from 2.5 to 10A for simple, dedicated commercial applications.