ReactiVar Power Factor Correction Capacitors
- ReactiVar Fixed Power Factor Capacitors
-
Ideally suited for power factor correction in applications where the load does not change or where the capacitor is switched with the load, such as the load side of a motor contactor.
Read More
- ReactiVar Standard Automatic Power Factor Capacitor Banks
-
Ideally suited for centralized power factor correction in applications where plant loading is constantly changing, resulting in the need for varying amounts of reactive power.
Read More
- ReactiVar Automatic Anti-Resonant Power Factor Capacitor Banks
-
Designed to provide power factor correction in today's industrial networks which contain harmonic energies.
Read More
- ReactiVar Passive Harmonic Filter Systems
-
Designed to provide harmonic filtering in industrial networks where harmonic energies are causing nuisance tripping of circuit breakers, faulty PLC operation and overheating of transformers and cables.
Read More
- AccuSine Power Correction System
-
Provides active harmonic control. It works by monitoring a distorted electrical signal, determining the frequency and magnitude of the harmonic content in it, and then cancelling those harmonics with the dynamic injection of opposing current.
Read More
- ReactiVar Transient Free Reactive Compensation Systems
-
Represents an enhancement in conventional power factor correction and harmonic filtering technology. Solid state switching elements replace standard electromechanical contactors to provide quicker response to load fluctuations with transient free capacitor switching.
Read More
- ReactiVar Hybrid VAR Compensator
-
Provides real time power factor correction, voltage support, and harmonic suppression in networks with highly cyclical load profiles. Benefits include increased system capacity, improved product quality, increased system reliability and proven energy savings.
Read More
- ReactiVar Voltage Regulation and Sag Protection
-
Protect sensitive equipment from deep voltage sags without the hassle, high costs and high maintenance of UPS units or mechanical energy storage devices.
Read More
- ReactiVar Medium Voltage Fixed Power Factor Capacitors
-
Ideally suited for power factor correction in applications where the load does not change or where the capacitor is switched with the load, such as the load side of a motor contactor.
Read More
- ReactiVar Medium Voltage Metal Enclosed Automatic Power Factor Capacitor Banks
-
Ideally suited for centralized power factor correction in applications where plant loading is constantly changing, resulting in the need for varying amounts of reactive power.
Read More