Operator Mechanisms and Disconnect Switches

Class 9421 Door-Mounted Switches and Circuit Breaker Mechanisms
UL 508 VARIO Loadbreak Switches
UL 508 VARIO Loadbreak Switches

Act as enclosure disconnects when short circuit protection is provided upstream of the switch.

IEC-Style UL 98 Rotary Handle Disconnect Switches
IEC-Style UL 98 Rotary Handle Disconnect Switches

Door-mounted disconnect switch with onboard fusing for Class CC and Class J fuses.

NEMA-Style UL 98 Rotary Handle Disconnect Switches
NEMA-Style UL 98 Rotary Handle Disconnect Switches

Complete installation includes a D10 disconnect switch, D11 handle operator, and D12 fuse clip kit.

Type L UL 489 Rotary Handle Circuit Breaker Mechanisms
Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

Door-mounted, variable-depth operating mechanisms feature heavy duty, all metal construction with trip indication.


Class 9422 Flange-Mounted, Variable-Depth Disconnect Devices
UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms
UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms

The Type T disconnect switches are designed for control panel installations.

Class 9423 Door Closing Mechanisms
Door-Closing Mechanisms
Door-Closing Mechanisms

The door-closing mechanisms may be used on enclosures with door openings up to 91 inches.