Networks and Communications
- Industrial Ethernet Solutions
-
- ConneXium Ethernet Systems
A flexible way to integrate Ethernet solutions, from the device level to the control network, and through to the corporate intranet
- Wiring Systems
-
- AS-Interface Component Network ASI
A versatile cabling solution designed for use in low-level automation systems as a digital replacement for traditional parallel wiring, resulting in up to 40% installation cost savings
- Fieldbus and core networks
- Modbus Communications
A "de facto" standard and the most widely used network protocol in the industrial manufacturing environment
- Modbus Plus Communications
A multi-purpose control networking solution combining high speed, peer-to-peer communication with easy installation
- CANopen Fieldbus
An ISO 11898 standard-compliant multi-master bus which ensures reliable deterministic access to real-time data in control system devices
- TCP/IP Fieldbus
A set of Derived Function Blocks (DFB) that provide TCP/IP services in an automation application on Premium PLCs
- Uni-Telway Fieldbus
Communication between control system components, including PLCs, MMI terminals, supervisors, drives, and more
- Profibus DP and Interbus Fieldbus
Profibus DP linear bus & INTERBUS serial link type fieldbus