Motion Control Module (TSX CSY) for Modicon Premium PLC

TSX CSY 85

Curves in Harmony

Benefits

Design and create any type of trajectory. The simple "Trajectory Editor (TjE)” software provides you with a
user-friendly GUI for defining interpolated trajectories. Smart, the TSX CSY 85 module manages and interpretes data with the aim of synchronizing axis movements, while ensuring maximum acceleration, speed and trajectory.

Description

Multi-axis control

The new TSX CSY 85/TjE range comprises a module capable of controlling up to 8 axes, based on complex interpolation trajectories produced using the TjE software.

Software : tracing a dazzling trajectory

TjE proposes edition and visualization functions and manages the movements of groups of 2 or 3 axes. It offers interpolation functions for:
Linear trajectories

  • Simple
  • With a 3rd or 5th degree polynomial interpolation connection between segments
  • With a circular interpolation connection between segments (data from: radius or center)


Circular trajectory

  • Trajectories are described at their maximum tangential speed, taking into account all the limits (acceleration, maximum speed) of each of the axes.

Applications

  • Material Handling