Lexium® Motion Controller (LMC)
Give your machine a new profile!
Benefits
The Lexium Motion Controller (LMC) delivers optimized solution for axis control and positioning, including automation functions. It meets the need of wide range of applications in all sectors of industry. Used in combination with our Lexium 05 and Lexium 15 servo drives and BSH/BDH servo motors it offers a complete, high-performance and cost-effective solution package called Lexium PAC. Lexium PAC can be adapted and integrated on most automation platforms – Schneider Electric or third party.
Click here to see some of our successful application examples.
Motion Control Functions:
- Speed and torque control
- Relative or absolute positioning
- Cam profiles for slave axes and programmable cam switch control
- Virtual axis
- Electronic gearing function for speed and position
- Linear and circular interpolations ( 2 ½ dimensions)
- Master axis via external encoder
- Distance measurement and position capture at high-speed (30µs) discrete input
- Optimized sequence of movements (blending)
Communication
The LMC ensures the synchronization of the axes via CANopen Motionbus and is suitable for applications involving the control of up to 8 synchronized axes. Function modules facilitate programming of the axes to be synchronized. This way, technology functions such as flying saw, rotating knife, grouping/ungrouping and tensioning can be easily implemented with torque control mode.
A Modbus TCP and a Modbus interface are available for networking with master systems. In addition, a DeviceNet slave or a Profibus-DP slave is offered. As a CANopen master, the LMC can coordinate up to 32 drives or control slave devices such as I/O modules.
Software
MotionPro mode provides a graphical development environment for configuring, programming and managing motion application. It relies on a standard interface, CoDeSys®, offering the convenience of the familiar Windows® environment: windows, toolbars, pop-up menus, contextual help etc. This application template can be used to configure the positioning functions. The automation functions are then added in the program organization units (POU).
Conforming to IEC 61131 standard, MotionPro software offers six programming languages of which two are text and four are graphical:
Text Languages:
- IL: Instruction List
- ST: Structured Text
Graphical Languages:
- LD: Ladder Diagram (FBD reversible)
- FBD: Function Block Diagram (LD reversible)
- SFC: Sequential Function Chart (Grafcet)
- CFC: Continuous Function Chart
To simplify application programming and improve machine performance, MotionPro has an Application Function Block (AFB) library. These functions considerably reduce the time to program, validate or debug the whole installation. Flying shear, rotary knife, grouping/ungrouping and clamping with torque control function blocks are widely used in the industrial world. With its ergonomic, PLCopen design, this function block library has been developed to accommodate many different mechanical variants and application types.
Applications
- Handling equipment (conveyors, palletizers, storage and retrieval systems) and transfer machines (gantry cranes, etc.)
- Assembly machines (shrink fitting, clamping)
- Inspection and quality control machines
- Machines for working “on the fly” (flying sear, printing, marking, etc.)
Applications
- Assembly Lines
- Bottling
- Complex and Special Machines
- Distribution
- Farming Machinery
- Food & Beverage
- Format Adjustment
- Material Handling
- Packaging
- Pick & Place
- Printing
- Simple Machine Control
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Lexium Motion Controller. Give your machine a new profile! | DIA7ED1070401US |
Catalogs |
|
| Lexium 32 Servo Drives motion control | DIA7ED2090405EN-US |
| Lexium Motion Controller. Motion Control | DIA7ED2070410US |
User Manuals |
|
| Lexium Motion Controller DeviceNet Manual, USA | 30072-452-84 |
| Lexium Motion Controller Ethernet Modbus TCP IP, USA | 30072-452-85 |
| Lexium Motion Controller Installation Manual, USA | 30072-452-86 |
| Lexium Motion Controller Keypad Manual, USA | 30072-452-87 |
| Lexium Motion Controller Modbus Manual, USA | 30072-452-88 |
| Lexium Motion Controller Profibus DP Manual, USA | 30072-452-89 |