Machine Safety Products
- Safety Relays
-
- Safety Relays
Telemecanique brand safety relays give users increased functionality and flexibility when designing equipment to meet safety requirements and standards.
- Safety Controllers
-
- Safety Controllers
XPSMC safety controllers can be used for monitoring all of the different safety tasks for your applications in one safety controller
- Safety PLCs
-
- Safety PLCs
XPSMF Safety PLCs are programmable safety systems that can be interfaced to the various safety controls in a control system for machinery and equipment.
- ASi Interface
-
- Asi Interface
Capable of managing safety functions up to category 4 of standard EN-954-1/ISO 13849-1 and conforming to SIL 3 of standard IEC 61508, the AS-Interface “Safety at work” system meets the needs of the most common safety monitoring applications.
- Safety Interlock Switches
-
- Safety Interlock Switches
Designed for use in applications where the stopping time of the hazardous area is shorter than the access time of the operator opening the guard and reaching in.
-
- Safety Interlock Switches - Non Contact
XCS-DM non-contact safety interlock switches perform the same functions as standard mechanical safety interlock switches, but are designed to be used where no contact is desired between the switch and its actuating key.
- Gate Guard Switches
-
- Gate Guard Switches
The GATE GARD ® Limit Switch is designed to detect that press gates or machine doors are closed before a machine is allowed to cycle.
- Safety Limit Switches
-
- Safety Limit Switches
Preventa XCS safety limit switches are used in machine safeguarding systems for a wide variety of safety related functions, including end of travel notification, overtravel indication and safety related positioning.
- Light Curtains
-
- Light Curtains
Light Curtains provide point of operation guarding for large areas without the need for gates or guards.
- Cable Pull Switches
-
- Cable Pull Switches
Cable pull switches provide for an emergency stop to be signaled at any point along a cable up to 165 feet in length.
- Footswitches
-
- Footswitches
Foot switches are used to control many industrial processes, while leaving the operator's hands free to perform other functions.
- Palm Buttons
- Palm Buttons
The palm button is perfect for two hand control applications.