Limit Switches

Heavy Duty Limit Switches
XCK-J Limit Switches
XCK-J Limit Switches

Modular components available with metal die-cast bodies and heads have plug-in and non plug-in body styles with 0.5" NPT (metric available) conduit entry standards.

9007 C Square D Limit Switches
Standard Heavy Duty Industrial Limit Switches

With five bodies, 20 heads and more than 200 lever styles the 9007 C heavy-duty limit switches offer a wide range of options.

Medium Duty Limit Switches
XCKM/L/ML OsiSense® Limit Switches
XCKM/L/ML OsiSense® Limit Switches

The heavy-duty zinc die-cast enclosure switch is perfect for applications with limited space.

XCKD/P/T, Telemecanique® OsiSense® Limit Switches
XCKD/P/T, Telemecanique® OsiSense® Limit Switches

The modularity of connection and contacts for OsiSense® limit switches means the required product is always in stock.

Miniature Limit Switches
XCMD/N OsiSense® Limit Switches
XCMD/N OsiSense® Limit Switches

Hundreds of complete switches can be assembled from a few stock components, reducing selection time and inventory.

9007 MS/ML Square D® Limit Switches
9007 MS/ML Square D® Limit Switches

Meeting the need for very small, enclosed switches with environmental sealing

Severe Duty Limit Switches
L100/300 Square D Limit Switches
L100/300 Square D Limit Switches

L100/300 switches have more than 80 contact operating sequences and are available in 2-pole and 3-pole configurations including spring return, maintained, neutral position and two-step versions.

9007 T/FT Square D Limit Switches
9007 T/FT Square D Limit Switches

9007 Type T/FT switches have extended operating and reset forces and heavy-duty contacts that will break 20A @ 120V.

Snap Switches
9007 A Snap switches
Snap switches

Basic contact mechanisms, with or without operators, for use where separate enclosures are not required.