Fluid Control
- NEMA Type Pressure and Vacuum Switches
-
- 9013 G Square D Pressure Switches
Designed for the direct control of motors in pump and compressor applications.
-
- Air Compressor Switches
For DIY, commercial and industrial air compressor applications
-
- 9013 FSG, FRG, FYG Square D Pressure Switches
Used to monitor and control electrically driven water pumps.
-
- Electromechanical Pressure Switches
Control circuit rated devices used in pneumatic or hydraulic systems to protect equipment and control or monitor system pressure.
-
- XML, Adjustable Differential and Fixed Differential Pressure Switches
International pressure switches that meet IEC, Cenelec, UL and CSA standards.
-
- XML G Pressure Transmitters
XMLG pressure transmitters convert applied pressure to an electrical signal that can be used to control and/or monitor a process variable.
-
- OsiSense XMLF Electronic Pressure Switches
XMLF pressure switches are designed to control or regulate pressure in fluid, water, hydraulic, or pneumatic systems from -14.5 psi (-1 bar) to 8,700 psi (600 bar).