Distributed I/O and Interfaces
- IP67 Rated Hardware
-
- Advantys ABE9 Passive Splitter Boxes
A more centralized location for sensor and actuator connections, virtually eliminating long cabling runs
-
- Advantys ETB IP67-rated Ethernet I/O
Direct connection to Ethernet networks supporting Modbus TCP/IP and EtherNet/IP
- IP20 Rated Hardware
-
- Advantys STB Modular Distributed I/O
An open, modular IP20 distributed I/O platform that provides a wiring solution, power management, and device integration system all in one compact system
-
- Advantys OTB Optimized Distributed I/O
An open, modular solution for “optimized” type distributed input/output requirements
-
- Momentum Distributed I/O
Ideal for PC-based control, distributed control, distributed I/O and traditional, standalone PLC control
- Pre-wired Interfaces
-
- Advantys Telefast ABE7 Pre-wired Interfaces
Pre-wired Interfaces minimize wiring by replacing traditional PLC terminal blocks with pre-wired, plug and play cable assemblies.