Contactors and Starters
- Combination Starters
-
- NEMA Circuit Breaker Combination Starters
Supplied with either a MAG-GARD® motor circuit protector or a thermal magnetic circuit breaker, these combination starters are available in NEMA sizes 0-7
-
- NEMA Fusible Disconnect Switch Combination Starters
Supplied with either a fusible or non-fusible disconnect switch, these combination starters are available in NEMA sizes 0-6
-
- IEC Circuit Breaker Combination Starters
Supplied with IEC starter with circuit breakers with current rating up to 50A
-
- IEC Fusible Disconnect Switch Combination Starters
Supplied with Class CC or Class J fuse with current rating up to 60A
-
- Pump Panels
Available in NEMA sizes 0-7
- NEMA / IEC Contactors and Starters
-
- TeSys K IEC mini Contactors
Available with current ratings from 6-12A
-
- TeSys T Motor Management System
Give your motor starters a sixth sense!
-
- TeSys D IEC Contactors
Available with current ratings from 9-150A
-
- TeSys F IEC Contactors
Available with current ratings from 115-800A
-
- TeSys U Combination Motor Starter
Simplify your Combination Motor Starter
-
- Definite Purpose Starters
Available with current ratings from 20-90A
-
- Definite Purpose Contactors
Available with current ratings from 20-352A
-
- Type S NEMA Starters
Available in NEMA size 00-7
-
- Type S NEMA Contactors
Available in NEMA size 00-7
-
- Lighting Contactors
Available with current ratings from 30-800A
- Manual Starters / Protectors and Switches
-
- TeSys GV2 Manual Starters and Protectors
Designed for motor applications up to 32A
-
- TeSys GV3 Manual Starters and Protectors
Designed for motor applications from 9-65A
-
- TeSys GV7 Manual Motor Protectors
Designed for motor applications from 12-220A
-
- Type F Fractional Horsepower Starters
Designed for single phase motors rated up to 1HP. 2-pole starters may also be used with motors rated up to 0.75HP
-
- Type M and T Integral Horsepower Starters
Available in NEMA sizes M0 – M1
-
- Type K Manual Switches
Designed for motor applications up to 30A
-
- Type A and B Reversing Drum Switches
Designed for motor rated up to 7½ HP