HomeLine® Circuit Breakers

Exclusive features make Homeline® circuit breakers the best value in its class.

The industry's best value in circuit protection in a 1 inch wide industry-standard format for one-pole circuit breakers. The Square D® exclusive Qwik-Open® protection is standard on all 15 A and 20 A circuit breakers—trip reaction within 1/60th of a second. No other circuit breaker trips faster. A comprehensive selection of circuit breakers is available including:

  • HOM One-pole standard circuit breakers (15 A to 50 A)
  • HOM Two-pole standard circuit breakers (15 A to 200 A)
  • HOM Tandem breakers (1-pole, 15/15 A, 20/20 A, 15/20 A, 20/30 A)
  • HOM Quad tandems circuit breakers (1- and 2-pole, 15 A to 50 A)
  • HOM ground-fault circuit interrupters (1- and 2-pole, 15 A to 50 A)
  • Square D arc-fault circuit-interrupters (1-pole, 15 A and 20 A)
  • Square D combination arc-fault circuit interrupters (1-pole, 15 A and 20 A)
  • Available accessories include handle attachments, filler plates, and neutral lugs
  • HOM sub-feed lugs, two-pole, rated 125A and 225A.
Related Products
Square D logo