Busway

Powerbus 225 Low-Amp Busway
Powerbus 225 Low-Amp Busway

Loaded with exceptional features, including a 200% neutral, and a 100% isolated ground path.

I-Line® Busway
I-Line® Busway

Available in two product lines: plug-in and feeder; rated 600V maximum for either 30 3W or 30 4W configurations.

Power-Zone Metal-Enclosed Busway
Power-Zone Metal-Enclosed Busway

Versatility and ease of installation make it the ideal choice for systems in utilities, municipal facilities, research and development centers and other industrial or commercial applications.