Automation Hardware and Software

PLCs, PC based control, I/O

Standardization on a single platform for multiple OEM or industrial applications

Programming Software

IEC 61131-3 development environment, TCP/IP services, 984 Ladder Logic, and more

Web-enabled Solutions

Transparent Ready Automation - A simple and open solution for accessing real-time process information from any computer on your network using any standard web browser

Networks and Communication

Industrial Ethernet solutions, component networks, fieldbus, and more

Human Machine Interface

A wide range of graphic and text terminals and Industrial PCs

SCADA, MES and HMI Software

Designer and reporting software for Magelis products, OPC, and third-party SCADA products

Distributed I/O and Interfaces

IP20 and IP67 rated hardware, pre-wired interfaces