Mid-Featured Enclosed ATV21 S-Flex
A full-featured, pre-assembled and pre-wired NEMA 1 HVAC/bypass drive.
The Square D branded S-Flex 21 enclosed drive:
- provides the right features for HVAC pump fan applications
- offers unmatched value in installed cost and functionality
- allows building owners, consulting engineers and contractors to focus on the essentials for commercial building applications
S-Flex 21 enclosed drive provides energy savings by reducing motor speed and electricity usage for a quick return on investment. >Learn more.
S-Flex 21 enclosed drive offers:
- Quick installation and drive start-up
- Pre-programmed macro configuration for variable torque motor applications for ease of use and reduced time to operation
- Stock availability for quick delivery
Fan Applications |
Pump Applications |
| Supply fans | Chilled and hot water supply |
| Heating and cooling | Heating and cooling |
| Ventilation fans | Fresh water pumping |
| Intake and exhaust | In-building booster pumps |
| Cooling tower fans | Cooling tower pumps |
| Tower efficiency | Tower efficiency |
S-Flex 21 Product Range
460 Vac Three Phase |
208/230 Vac Three Phase |
||
| 1 - 100 HP | 1 - 40 HP | ||
| NEMA Type 1 enclosure | NEMA Type 1 enclosure | ||
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Altivar S-Flex Enclosed Drive Controllers | 8839BR0501 |
| Marine Solutions Brochure | 8000BR0932 |
drawings |
|
| S-FLEX 21 - BYPASS ELEMENTARY | 80462-031-00 |
| S-FLEX 21 - BYPASS WIRING DIAGRAM 208V AND 230V | 80462-033-00 |
| S-FLEX 21 - BYPASS WIRING DIAGRAM 460V | 80462-034-00 |
| S-FLEX 21 - NON BYPASS ELEMENTARY | 80462-032-00 |
| S-FLEX 21 - NON BYPASS WIRING DIAGRAM 208V AND 230V | 80462-035-00 |
| S-FLEX 21 - NON BYPASS WIRING DIAGRAM 460V | 80462-036-00 |
| S-FLEX 21 - OUTLINE DRAWING ENCLOSURE A AND B | 80462-220-00 |
| S-Flex 21 - Outline Drawing Enclosure C and D | 80462-221-00 |
Price Lists |
|
| AC Drives and Soft Starts Price Guide | 8800PL9701 |
Product Data Bulletins |
|
| Variable Frequency Motor Controllers for Pump and Fan | 15190 |
User Manuals |
|
| Altivar 21 Installation Guide | 30072-451-61 |
| Altivar 21 Programming and Operation Guide | 30072-451-63 |
| Altivar 21 Quick Start Guide | 30072-451-90 |
| S-Flex 21 Adjustable Speed Enclosed Drive Controllers for Pump and Fan Applications | 30072-451-83 |
