AC Drives and Soft Starts

AC Drives - Pump and Fan Applications - Variable Torque
Multi-Featured Altivar 61
Multi-Featured Altivar 61

Multi-featured drives for 3-phase asynchronous motors from 1 to 900 HP

Altivar 21 Mid-Featured AC Drive
Mid-Featured Altivar 21

Mid-featured drives for 3-phase asynchronous motors from 1-100 HP for pump and fan applications in building HVAC systems.

AC Drives Process Applications - Constant Torque
Altivar 32
Altivar 32

A slim, book-style footprint with side-by-side mounting capability and the ability to accept a self-protected disconnect reduces panel space and wiring costs.

Nano ATV12
Altivar 12 Nano AC Drives

Combines flexibility, reliability, and the most advanced sensorless flux vector technology into very small space.

Nano ATV11
Altivar 11 Nano AC Drives

Compact nano drive design incorporating sensorless flux vector control technology.

Mid-Featured Altivar 312
Mid-Featured Altivar 312

Mid-Featured ATV312 compact and cost-effective adjustable speed control for asynchronous motors from 0.25 to 20 HP


Mid-Featured ATV31
Altivar 31 Mini AC Drives

A compact and cost-effective adjustable speed control for smaller 3-phase asynchronous motors from 0.25 to 20 HP

Multi-Featured ATV71
Altivar 71 AC Drives

Offers remarkable performance, with an easy to use common interface across a wider horsepower range.

AC Drives - Enclosed Building, Pump, and Fan Applications
Mid-Featured Enclosed ATV21 S-Flex
Mid-Featured Enclosed ATV21 S-Flex

A full-featured, pre-assembled and pre-wired NEMA 1 HVAC/bypass drive.

Multi-Featured Enclosed ATV61 (E-Flex)
Multi-Featured Enclosed ATV61 (E-Flex)

A variable torque rated commercial fan and pump drive available in Type 1 or Type 12 construction

AC Drives - Enclosed - Municipal Infrastructure and Industrial Applications
Enclosed Powergard  (18 Pulse Technology)
Enclosed Powergard (18 Pulse Technology)

Class 8839 Type CPD Series C, 18-pulse, enclosed drive controllers featuring ATV61/71 power converters.

Enclosed ATV61 or ATV71 (M-Flex)
Enclosed ATV61 or ATV71 (M-Flex)

Maximum flexibility for the most demanding applications

Soft Starts
Basic Featured   ATS01
Basic Featured ATS01

A mini soft start designed for single or 3-phase AC motors rated 3 to 85 A, 0.25 to 75 hp.

Mid-Range Altistart 22
Mid-Range ATS22

Soft starters for pumps and fans from 17 A to 590 A

Multi-Featured ATS48
Multi-Featured ATS48

A full-featured soft start designed for 3-phase motors rated 17 to 1200 A, 3 to 1200 hp.

Enclosed ATS48
Enclosed ATS48

A packaged soft start integrating the latest ATS48 technology into a combination package for application requirements up to 600 hp


Locate a Drives Technician
Softwares
SoMove - Setup software for PCs
SoMove - Setup software for PCs

SoMove, a user-friendly setup software for PCs, for setting up Schneider Electric motor control devices

PowerSuite ™   V 2.6
PowerSuite V 2.6

PC Software Workshop designed for setting up Altivar Drives - Altivar 11, Altivar 31, Altivar 61 and Altivar 71, Soft Starters, Lexium® 05 Servo Drives, TeSys® model U controller-starters and TeSys® T intelligent motor protection relays.

PowerSuite V 2.6 - Patch 1
PowerSuite V 2.6 - Patch 1

This patch provides: Support or the new Altivar 312 drive without the option boards (DeviceNet, CANopen daisy chain and Profibus DP)

PowerSuite V 2.6 - Patch 2
PowerSuite V 2.6 - Patch 2

This patch provides: Support or the new Altivar 312 drive without the option boards (DeviceNet, CANopen daisy chain and Profibus DP)


PowerSuite V 2.6 - Patch 3
PowerSuite V 2.6 - Patch 3

This patch provides: Support or the new Altivar 312 drive without the option boards (DeviceNet, CANopen daisy chain and Profibus DP)