Product Detail
9001KT1R6 Pilot LightPilot Light , Push-To-Test, Glass (Domed), Red, Screw Clamp, Transformer$197.00 List Price |
| Approvals | UL File Number E42259 CCN NKCR - CSA File Number LR24590 Class 3211-03 - CE Marked |
| Bezel Material | Chromium Plated Metal |
| Enclosure Type | Water tight, Dust tight and Oil tight (Indoor/Outdoor) |
| Enclosure Rating | NEMA 1/2/3/3R/4/6/12/13 |
| Head Type | Round |
| Lens Color | Red |
| Lens Type | Glass (Domed) |
| Light Module Supply Voltage | 110/120VAC@50/60Hz |
| Light Module Type | Transformer |
| Operator Type | Push-To-Test |
| Size | 30mm |
| Terminal Type | Screw Clamp |
| Type | K |
| Category | 21426 - Push Buttons, 30 mm, Metal, Round, Type K |
| Discount Schedule | CP1 |
| GTIN | 00785901170334 |
| Package Quantity | 1 |
| Weight (lbs.) | 0.59 |
| Availability Code | Stock Item: This item is normally stocked in our distribution facility. |
| Returnability | Y |
| Country of Origin | MX |
